Control station type
|
Double insulated
|
Enclosure material
|
Polypropylene
|
Electrical circuit type
|
Control circuit
|
Enclosure type
|
Complete ready for use
|
Control station application
|
Control of single speed hoist motor
|
Control station composition
|
4 push-buttons
4 push-buttons + 1 emergency stop
|
Control button type
|
First push-button 1 NO raise, slow
Second push-button 1 NO lower, slow
Third push-button 1 NO left, slow
Fourth push-button 1 NO right, slow
Stop push-button Ø 40 mm 1 NC latching blank
|
Product compatibility
|
ZB2BE101 for each direction
ZB2BE101 for emergency stop
ZB2BE101
ZB2BE102
|
Mechanical interlocking
|
With mechanical interlocking between pairs
|
Control station colour
|
Yellow
|
Connections - terminals
|
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end
Screw clamp terminals, 1 x 0.5...2 x 1.5 mm² with cable end
|
Standards
|
EN/IEC 60204-32
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/ISO 13850: 2006
UL 508
EN/IEC 60947-5-5
|
Product certifications
|
GOST
CCC
|
Protective treatment
|
TH
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 50102
|
Mechanical durability
|
1000000 cycles
|
Cable entry
|
Rubber sleeve with stepped entry 8…26 mm
|
Contact code designation
|
A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
Emergency stop contact: 400 V (pollution degree 3) conforming to IEC 60947-1
600 V (pollution degree 3)
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Contact operation
|
Slow-break
|
Maximum resistance across terminals
|
25 MOhm
|
Operating force
|
13 N push-button
14 N emergency stop
|
Short-circuit protection
|
10 A fuse protection by cartridge fuse type gG
|
Rated operational power in W
|
40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
48 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 48 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
65 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 24 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
|
Terminals description ISO n°1
|
(11-12)NC
(13-14)NO
|
Terminals description ISO n°2
|
(21-22)NC
(11-12)NC
(31-32)NC
|
Terminal identifier
|
(11-12)NC
(13-14)NO
|
Net weight
|
0.815 kg
|
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|