This Application will be decommissioned as of January 7th 2025

XACA67141 |
Schneider-Electric
 
XACA67141 picture- web-product-data-sheet
XACA67141
Pendant control station, Harmony XAC, plastic, yellow, 6 push buttons 1NO, 1 emergency stop trigger action 3NC
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Pendant control station
Device short name XACA
Complementary
Control station type Double insulated
Enclosure material Polypropylene
Electrical circuit type Control circuit
Enclosure type Complete ready for use
Control station application Control of single speed hoist motor
Control station composition 6 push-buttons + 1 emergency stop
Control button type First push-button 1 NO raise, slow
Second push-button 1 NO lower, slow
Fourth push-button 1 NO left, slow
Third push-button 1 NO right, slow
Emergency stop push-button Ø 40 mm 3 NC trigger action
Fifth push-button 1 NO forward slow
Sixth push-button 1 NO reverse, slow
Product compatibility ZB2BE101 for each direction
XENT1192 for emergency stop
Mechanical interlocking With mechanical interlocking between pairs
Control station colour Yellow
Connections - terminals Screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end
Screw clamp terminals, 1 x 0.5...2 x 1.5 mm² with cable end
Standards UL 508
IEC 60947-5-5
IEC 60204-32
EN/ISO 13850: 2006
IEC 60947-5-1
CSA C22.2 No 14
Product certifications CCC
GOST
Protective treatment TH
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Mechanical durability 1000000 cycles
Cable entry Rubber sleeve with stepped entry 8…26 mm
Contact code designation A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage Emergency stop contact: 400 V (pollution degree 3) conforming to IEC 60947-1
600 V (pollution degree 3)
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Contact operation Slow-break
Maximum resistance across terminals 25 MOhm
Operating force 10 N push-button
14 N emergency stop
Short-circuit protection 10 A fuse protection by cartridge fuse type gG
Rated operational power in W 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
48 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 48 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
65 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 24 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
Terminals description ISO n°1 (13-14)NO
Terminals description ISO n°2 (21-22)NC
(11-12)NC
(31-32)NC
Terminal identifier (13-14)NO
(11-12)NC
Net weight 0.88 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.0 cm
Package 1 Length 35.0 cm
Package 1 Weight 600.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number E6b74d59-7d46-48f1-9516-1adec29e8830
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months