Schneider-Electric
 
XACB909 picture- web-product-data-sheet
XACB909
coloured insert XAC-B - brown - for booted operator - 4 and 16 mm travel
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Coloured insert
Accessory / separate part type Insert
Accessory / separate part category Separate parts
Accessory / separate part destination Booted operator of 16 mm travel
Booted operator of 4 mm travel
Colour Brown
Sale per indivisible quantity 10
Complementary
Net weight 0.001 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months