Schneider-Electric
 
XACB912 picture- web-product-data-sheet
XACB912
boot with circlip - for booted operator - silicone - 4 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Boot with circlip
Accessory / separate part type Boot
Accessory / separate part category Separate parts
Product compatibility XACB91.
Accessory / separate part destination Booted operator
Operating travel 4 mm
Material Silicone
Sale per indivisible quantity 10
Complementary
Net weight 0.002 kg
Environment
Ambient air temperature for operation -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 2.500 cm
Package 1 Length 2.700 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 3.500 cm
Package 2 Width 5.600 cm
Package 2 Length 15.300 cm
Package 2 Weight 28.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months