This Application will be decommissioned as of January 7th 2025

XACB972 |
Schneider-Electric
 
XACB972 picture- web-product-data-sheet
XACB972
lower support ring XAC-B - for 2 rows enclosure
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Lower support ring
Accessory / separate part type Support ring
Accessory / separate part category Mounting and fixing accessories
Product compatibility XACB.
Accessory / separate part destination 2 rows enclosure
Complementary
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 13 cm
Package 1 Length 3.5 cm
Package 1 Weight 22 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months