Control station type
|
Double insulated
|
Enclosure material
|
Polypropylene
|
Control type
|
Intuitive
|
Electrical circuit type
|
Control circuit
|
Enclosure type
|
Complete ready for use
|
Control station application
|
Control of single speed hoist motor
|
Motor starter type
|
Reversing
|
Control station composition
|
1 2-directional button
|
Control button type
|
First direction button 1 NC + 1 NO raise, slow
Second direction button 1 NC + 1 NO lower, slow
|
Product compatibility
|
ZB2BE102 + ZB2BE101 for each direction
|
Mechanical interlocking
|
With mechanical interlocking
|
Control station colour
|
Yellow
|
Connections - terminals
|
Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
|
Standards
|
EN/IEC 60204-32
EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
|
Protective treatment
|
TH
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
70 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 50102
|
Mechanical durability
|
3000000 cycles
|
Cable entry
|
Rubber sleeve with stepped entry 7…18 mm
|
Contact code designation
|
A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
A600 AC-15, Ue = 600 V, Ie = 1.2 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 250 V, Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
Q600 DC-13, Ue = 600 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Contact operation
|
Slow-break
|
Maximum resistance across terminals
|
25 MOhm
|
Operating force
|
16 N
|
Short-circuit protection
|
10 A fuse protection by cartridge fuse type gG
|
Rated operational power in W
|
40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
48 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 48 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
65 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 24 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
|
Terminals description ISO n°1
|
(13-14)NO
(11-12)NC
|
Terminal identifier
|
(11-12)NC
(13-14)NO
|
Net weight
|
0.365 kg
|