Control station type
|
Double insulated
|
Enclosure material
|
Polypropylene
|
Control type
|
Intuitive
|
Electrical circuit type
|
Power circuit
|
Enclosure type
|
Complete ready for use
|
Control station application
|
Control of 2-speed hoist motor
|
Motor starter type
|
Reversing
|
Control station composition
|
1 2-directional button
|
Control button type
|
First direction button 2-pole raise, slow-fast
Second direction button 2-pole lower, slow-fast
|
Product compatibility
|
XEDS2231 for reversing operation
|
Mechanical interlocking
|
With mechanical interlocking
|
Control station colour
|
Yellow
|
Connections - terminals
|
Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
|
Standards
|
CSA C22.2 No 14
EN/IEC 60204-32
UL 508
EN/IEC 60947-5-1
|
Protective treatment
|
TH
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
70 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 50102
|
Mechanical durability
|
3000000 cycles
|
Cable entry
|
Rubber sleeve with stepped entry 7…18 mm
|
[Ithe] conventional enclosed thermal current
|
16 A
|
[Ui] rated insulation voltage
|
500 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Contact operation
|
Snap action
|
Operating force
|
31 N
|
Short-circuit protection
|
6 A fuse protection by cartridge fuse type aM
|
Rated operational power in W
|
1100 W AC-3 at 400 V conforming to IEC 60947-3 appendix A
1100 W AC-4 at 400 V conforming to IEC 60947-3 appendix A
|
Electrical durability
|
1000000 cycles AC-3, 1100 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 1100 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
|
Terminals description ISO n°1
|
(9-10)P
(R1-R2)RP
(11-12)P
(1-2)P
(R3-R4)RP
(3-4)P
(5-6)P
(7-8)P
|
Terminal identifier
|
(11-12)NC
(13-14)NO
|
Net weight
|
0.355 kg
|