This Application will be decommissioned as of January 7th 2025

XACD22P2111 |
Schneider-Electric
 
XACD22P2111 picture- web-product-data-sheet
XACD22P2111
Pendant control station, Harmony XAC, 1 speed, 1 2-directional push button, 1 emergency stop, for XEDS2111/XENT1991
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Pendant control station
Device short name XACD
Complementary
Control station type Double insulated
Enclosure material Polypropylene
Control type Intuitive
Electrical circuit type Power circuit
Enclosure type Complete ready for use
Control station application Control of single speed hoist motor
Motor starter type Reversing
Control station composition 1 2-directional button + 1 emergency stop
Control button type Stop push-button Ø 30 mm 3 NC latching
First direction button 2-pole raise, slow
Second direction button 2-pole lower, slow
Product compatibility XEDS2111 for reversing operation
XENT1991 for emergency stop
Mechanical interlocking With mechanical interlocking
Control station colour Yellow
Connections - terminals Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Standards UL 508
CSA C22.2 No 14
EN/IEC 60204-32
EN/IEC 60947-5-1
Protective treatment TH
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 50102
Mechanical durability 3000000 cycles
Cable entry Rubber sleeve with stepped entry 7…18 mm
[Ithe] conventional enclosed thermal current 10 A XENT....
16 A XEDS....
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1
Emergency stop contact: 400 V (pollution degree 3)
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
4 kV emergency stop contact
Contact operation Snap action
Operating force 28 N
Short-circuit protection 6 A fuse protection by cartridge fuse type aM
Rated operational power in W 1100 W AC-3 at 400 V conforming to IEC 60947-3 appendix A
1100 W AC-4 at 400 V conforming to IEC 60947-3 appendix A
3000 W AC-23B at 400 V
Electrical durability 1000000 cycles AC-3, 1100 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 1100 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
Terminals description ISO n°1 (1-2)P
(5-6)P
(7-8)P
(3-4)P
Terminals description ISO n°2 (21-22)NC
(31-32)NC
(11-12)NC
Terminal identifier (13-14)NO
(11-12)NC
Net weight 0.41 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.200 cm
Package 1 Width 9.000 cm
Package 1 Length 31.500 cm
Package 1 Weight 567.900 g
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.040 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number E6b74d59-7d46-48f1-9516-1adec29e8830
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months