Control station type
|
Double insulated
|
Enclosure material
|
Polypropylene
|
Control type
|
Intuitive
|
Electrical circuit type
|
Power circuit
|
Enclosure type
|
Complete ready for use
|
Control station application
|
Control of 2-speed hoist motor
|
Motor starter type
|
Reversing
|
Control station composition
|
1 2-directional button + 1 emergency stop
|
Control button type
|
Stop push-button Ø 30 mm 3 NC latching
First direction button 1 NO (brake) 2-pole raise, slow-fast
Second direction button 1 NO (brake) 2-pole lower, slow-fast
|
Product compatibility
|
XEDS3241 for reversing operation
XENT1991 for emergency stop
|
Mechanical interlocking
|
With mechanical interlocking
|
Control station colour
|
Yellow
|
Connections - terminals
|
Screw clamp terminals, 1 x 2.5 mm² with or without cable end
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
|
Standards
|
EN/IEC 60204-32
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
|
Protective treatment
|
TH
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
70 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 50102
|
Mechanical durability
|
3000000 cycles
|
Cable entry
|
Rubber sleeve with stepped entry 7…18 mm
|
[Ithe] conventional enclosed thermal current
|
10 A XENT....
16 A XEDS....
|
[Ui] rated insulation voltage
|
500 V (pollution degree 3) conforming to IEC 60947-1
Emergency stop contact: 400 V (pollution degree 3)
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
4 kV emergency stop contact
|
Contact operation
|
Snap action
|
Operating force
|
31 N
|
Short-circuit protection
|
6 A fuse protection by cartridge fuse type aM
|
Rated operational power in W
|
2200 W AC-3 at 400 V conforming to IEC 60947-3 appendix A
2200 W AC-4 at 400 V conforming to IEC 60947-3 appendix A
3000 W AC-23B at 400 V
|
Electrical durability
|
1000000 cycles AC-3, 2200 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
1000000 cycles AC-4, 2200 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
|
Terminals description ISO n°1
|
(1-2)P
(15-16)NO
(R3-R4)RP
(3-4)P
(R1-R2)RP
(7-8)P
(5-6)P
(9-10)P
(13-14)NO
(11-12)P
|
Terminals description ISO n°2
|
(31-32)NC
(21-22)NC
(11-12)NC
|
Terminal identifier
|
(13-14)NO
(11-12)NC
|
Net weight
|
0.42 kg
|
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
E6b74d59-7d46-48f1-9516-1adec29e8830
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|