Schneider-Electric
 
XACD901 picture- web-product-data-sheet
XACD901
protective cable sleeve XAC-D - 7..18 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Protective cable sleeve
Accessory / separate part type Cable sleeve
Accessory / separate part category Protection accessory
Product compatibility XACD.
Accessory / separate part destination Pendant control station
Clamping capacity 7…18 mm
Complementary
Product weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 3.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 31.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months