Schneider-Electric
 
XACD911 picture- web-product-data-sheet
XACD911
contact block support plate XAC-D - compatible with ZB2BE102
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Contact block support plate
Accessory / separate part type Support plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility ZB2BE102
Accessory / separate part destination 1 contact block for operating head
Complementary
Product weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 3 cm
Package 1 Length 7.5 cm
Package 1 Weight 22 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months