Schneider-Electric
 
XACF3210 picture- Schneider-electric
XACF3210
empty pendant control station XAC-F - custom openings
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Product or component type Pendant control station
Device short name XACF
Complementary
Control station type Double insulated
Enclosure material Glass reinforced polyester
Electrical circuit type Control circuit
Enclosure type Empty enclosure
Number of cut-out 30 maximum in positions requested on the order form
Control station colour Yellow
Cable entry Rubber sleeve with stepped entry 10…22 mm
Guard rail Without
Standards EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
Protective treatment TH
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 50102
Mechanical durability 1000000 cycles
Net weight 2.1 kg
Contractual warranty
Warranty 18 months