Control station type
|
Metal
|
Enclosure material
|
Aluminium
|
Electrical circuit type
|
Control circuit
|
Enclosure type
|
Empty enclosure
|
Number of cut-out
|
8 cut-outs
|
Control station colour
|
Yellow
|
Cable entry
|
Rubber sleeve with stepped entry 10…22 mm
|
Guard rail
|
Without
|
Vertical operator cut-out centre
|
40 mm
|
Standards
|
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
|
Product certifications
|
CSA type 4
|
Protective treatment
|
TC
TH on request
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class I conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 50102
|
Mechanical durability
|
1000000 cycles
|
Net weight
|
2.21 kg
|