Schneider-Electric
 
XACX1 picture- web-product-data-sheet
XACX1
tightening key - mounting and fixing accessories - for bezel
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Tightening key
Accessory / separate part type Tightening key
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Bezel
Complementary
Product weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 3 cm
Package 1 Length 4 cm
Package 1 Weight 9 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months