Schneider-Electric
 
XACX905 picture- web-product-data-sheet
XACX905
tightening key - for unit mounted in base of enclosure
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Tightening key
Accessory / separate part type Tightening key
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Unit mounted in base of enclosure
Complementary
Product weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 33.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months