Schneider-Electric
 
XACY4970 picture- web-product-data-sheet
XACY4970
legend - twin - black - hoist, raise-lower
Schneider Electric
Characteristics
Main
Range of product Harmony XAC
Accessory / separate part designation Twin legend for tower cranes
Accessory / separate part type Marked legend
Accessory / separate part category Marking accessories
Product compatibility XACM
XACB
Accessory / separate part destination Enclosure with 2 to 8 operators
Enclosure with 12 operators in 2 rows
Marking Hoist, raise-lower
Complementary
Distance between centers 40 mm
Colour of marking White
Background colour Black
Product weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 4.5 cm
Package 1 Length 8 cm
Package 1 Weight 3 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months