|
|
|
XALE33V2M
control station with green pb 1 NO + red pb 1 NC + red pilot LED 230..240V
|
|
|
|
|
End of Commercialization MAR 31, 2022
|
|
End of Standard Services MAY 11, 2022
|
|
|
Main
Range of product
|
Harmony XALE
|
Product or component type
|
Complete control station
|
Device short name
|
XALE
|
Product destination
|
For XB7 Ø 22 mm control and signalling units
|
Control station application
|
Three functions
|
Colour of base of enclosure
|
Light grey (RAL 7035)
|
Colour of cover
|
Light grey (RAL 7035)
|
Material
|
ABS (acrylonitrile butadiene-styrene)
|
IP degree of protection
|
IP54 conforming to IEC 60529
|
Control station composition
|
1 flush push-button, green, spring return 1 NO, white I marking
1 flush push-button, red, spring return 1 NC, white O marking
1 pilot light
|
Marking location
|
Marking on push-button
|
Contact operation
|
Slow-break
|
Light source
|
Integral LED
|
[Us] rated supply voltage
|
230...240 V AC
|
Complementary
Cable entry
|
2 knock-outs, clamping capacity: 20 mm
6 knock-outs for ISO M20
|
Net weight
|
0.17 kg
|
Marking
|
CE
|
Positive opening
|
With conforming to EN/IEC 60947-5-1 appendix K
|
Short-circuit protection
|
4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to EN/IEC 60947-1
|
[Ie] rated operational current
|
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
|
Electrical reliability
|
Λ <= 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4
|
Signalling type
|
Steady
|
Light source colour
|
Red
|
Supply voltage limits
|
195…264 V AC
|
Current consumption
|
<= 20 mA
|
Service life
|
80000 h at rated voltage and 25 °C
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…55 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
IK degree of protection
|
IK05 conforming to EN 50102
|
Standards
|
EN/IEC 60947-5-1
EN/IEC 60947-5-5
EN/IEC 60947-1
EN/IEC 62208
|
Electromagnetic emission
|
Class B conforming to EN 55011
|
Offer Sustainability
SCIP Number
|
F4dc5dfc-c8be-4490-8b88-7d63de6ddbbc
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|