This Application will be decommissioned as of January 7th 2025

XALFK31S18 |
Schneider-Electric
 
XALFK31S18 picture- web-product-data-sheet
XALFK31S18
box 3 holes, emergency stop EN81
Schneider Electric
Characteristics
Main
Range of product Harmony XALF
Product or component type Pit switch box
Device short name XALF
Product specific application Lift inspection
Contact operation Slow-break
Complementary
Material Polycarbonate
Net weight 0.46 kg
Marking CE
Contacts material Silver alloy (Ag/Ni)
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation 0…50 °C
Standards EN/IEC 60947-5-1
EN/IEC 60947-5-5
EN 81-20
EN/IEC 60947-1
EN/IEC 60947-5-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 6.8 cm
Package 1 Length 19.6 cm
Package 1 Weight 460.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.292 kg