This Application will be decommissioned as of January 7th 2025

XALFZF8 |
Schneider-Electric
 
XALFZF8 picture- web-product-data-sheet
XALFZF8
power socket XALF with protective shutter - grey - French - 230 V
Schneider Electric
Characteristics
Main
Range of product Harmony XALF
Product or component type Power socket with protective shutter
Device short name XALF
Sale per indivisible quantity 1
Colour Grey
Outlet standard French
Complementary
Net weight 0.05 kg
[Ue] rated operational voltage 230 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 5.300 cm
Package 1 Length 6.300 cm
Package 1 Weight 50.900 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.065 kg
Offer Sustainability
Packaging without single use plastic No
SCIP Number 2f798476-9490-459d-81bd-f7dac4bf68c8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months