Schneider-Electric
 
XALG041 picture- web-product-data-sheet
XALG041
Empty control station, Harmony XALG, for XB5 22mm, plastic, black, 4 cut-outs
Schneider Electric
Characteristics
Main
Range of product Harmony XALG
Product or component type Empty control station
Device short name XALG
Product destination For XB5 Ø 22 mm control and signalling units
Environmental characteristic Severe ambiance
Colour of base of enclosure Black (RAL 9005)
Colour of cover Black (RAL 9005)
Material Mineral reinforced polyamide
Cable entry 2 knock-outs for ISO M20 cable entry
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69
IP69K
Complementary
Assembly style For customer assembly
Number of cut-out 3 cut-outs 40 mm
1 cut-out 50 mm
CAD overall width 135 mm
CAD overall height 72 mm
CAD overall depth 65 mm
Net weight 0.382 kg
Resistance to high pressure washer 10 mPa at 80 °C, distance : 0.2 m
Environment
Protective treatment TC
TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IK degree of protection IK05 conforming to IEC 62262
Resistance to chemical agents Good resistance to lactic acid at 10 °C
Good resistant to detergent at 60 °C
Not resistant to formic acid (10 %) at 50 °C
Not resistant to lactic acid at 90 °C
Good resistance to ammonia
Good resistance to benzene
Good resistance to butter
Good resistance to citric acid (10 %)
Good resistance to cutting compounds
Good resistance to ethane
Good resistance to ethanol
Good resistance to ethylene
Good resistance to fatty acids
Good resistance to fatty alcohols
Good resistance to milk
Good resistance to motor oils and greases
Good resistance to oils (vegetable, mineral)
Good resistance to petroleum
Good resistant to acetone
Good resistant to uric acid (20 %)
Limited resistance to acetic acid (10 %)
Limited resistance to boric acid
Not resistant to hydrogen peroxide (30 %)
Not resistant to nitric acid (2 %)
Standards IEC 60947-5-1
IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 10.200 cm
Package 1 Length 29.400 cm
Package 1 Weight 390.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.215 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"