Schneider-Electric
 
XALK01HFR picture- web-product-data-sheet
XALK01HFR
Empty control station, Harmony XALD, XALK, plastic, yellow, 1 cut-out marked ARRET D URGENCE, logo ISO13850
Schneider Electric
Characteristics
Main
Range of product Harmony XALK
Product or component type Empty control station
Device short name XALK
Product destination For XB5 Ø 22 mm control and signalling units
Control station application Emergency stop function
Number of cut-out 1 cut-out
Colour of base of enclosure Light grey (RAL 7035)
Colour of cover Yellow (RAL 1021)
Material Polycarbonate
Cable entry 2 knock-outs for cable entry, clamping capacity: 14 mm
2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
Complementary
Assembly style For customer assembly
Number of horizontal rows 1
Number of vertical rows 1
Net weight 0.322 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Marking ARRET D'URGENCE
Mounting of block Front mounting
Rear mounting
Electrical composition code MR1
SR1
SF1
MF1
Main group 1 cut-out
Group of product Standard yellow
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK03 conforming to IEC 62262
Standards IEC 60947-5-1
JIS C8201-5-1
IEC 60947-5-4
IEC 60947-5-5
CSA C22.2 No 14
IEC 60947-1
UL 508
JIS C8201-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 136.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months