|
|
|
XALK178TQ
yellow station - 1 red mushroom head pushbutton Ø40 turn to release 1NC
|
|
|
|
|
End of Commercialization APR 01, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XALK
|
Product or component type
|
Complete control station
|
Device short name
|
XALK
|
Product destination
|
For XB5 Ø 22 mm control and signalling units
|
Control station application
|
Emergency switching off function
Emergency stop function
|
Colour of base of enclosure
|
Light grey (RAL 7035)
|
Colour of cover
|
Yellow (RAL 1021)
|
Material
|
Polycarbonate
|
Operator profile
|
1 mushroom head push-button
|
Operators description
|
Red unmarked 1 NC
|
Reset
|
Turn to release
|
Control station composition
|
1 mushroom head Ø 40 mm push-button, red 1 NC unmarked marking
|
Contact operation
|
Slow-break
|
Complementary
Cable entry
|
1 knock-out for cable entry 0…14 mm
2 knock-outs for Pg 13 cable gland and ISO M20 0…12 mm
|
Net weight
|
0.194 kg
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Positive opening
|
With conforming to EN/IEC 60947-5-1 appendix K
|
Operating travel
|
1.5 mm (NC changing electrical state)
4.3 mm (total travel)
|
Operating force
|
44 N
|
Mechanical durability
|
300000 cycles
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
|
Tightening torque
|
0.8…1.2 N.m conforming to EN/IEC 60947-1
|
Shape of screw head
|
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
Contacts material
|
Silver alloy (Ag/Ni)
|
Short-circuit protection
|
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A conforming to EN/IEC 60947-5-1
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-1
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
|
Electrical durability
|
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
|
Electrical reliability
|
Λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
IP69
IP69K
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
IK degree of protection
|
IK03 conforming to EN 50102
|
Standards
|
EN/IEC 60204-1
UL 508
EN/IEC 60947-5-5
JIS C 4520
EN/IEC 60947-5-1
EN/ISO 13850
EN/IEC 60947-5-4
EN/IEC 60947-1
CSA C22.2 No 14
|
Vibration resistance
|
5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
|
|