This Application will be decommissioned as of January 7th 2025

XALZ09 |
Schneider-Electric
 
XALZ09 picture- web-product-data-sheet
XALZ09
commoning/earth volt-free terminal
Schneider Electric
Characteristics
Main
Range of product Harmony XAL
Accessory / separate part designation Commoning/earth terminal
Accessory / separate part type Screw clamp terminal
Accessory / separate part category Connection accessories
Accessory / separate part destination Double insulated control station
Limit switch
Product specific application For commoning earth
Sale per indivisible quantity 10
Complementary
Product compatibility XALN
XALJ
XCKT
XALB
Clamping connection capacity 2 x 1.5 mm²
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 9.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 9.0 cm
Package 2 Width 3.0 cm
Package 2 Length 9.0 cm
Package 2 Weight 30.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 383.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months