This Application will be decommissioned as of January 7th 2025

XAPA4109 |
Schneider-Electric
 
XAPA4109 picture- web-product-data-sheet
XAPA4109
empty control station - XAP-A - plastic - 9 openings
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Empty control station with hinges
Device short name XAPA
Product destination For Ø 30.5 mm control and signalling units
Product front plate size 151 x 241 mm
Usable depth 83 mm
Number of cut-out 9 cut-outs
Colour of base of enclosure Grey
Colour of cover Grey
Material Glass reinforced polyester
Cable entry Undrilled
Device mounting Flush
IP degree of protection IP65 conforming to IEC 60529
IP69 conforming to NF C 20-010
IP69K
Resistance to chemical agents High resistant to acids
High resistant to all solvents
High resistant to bases
High resistant to diesel
High resistant to mineral salts
High resistant to oils and greases
High resistant to petrol
High resistant to sea water
Complementary
Number of vertical rows 3
Flame retardance M3 conforming to CSTB
VO conforming to UL 94
Environment
Protective treatment TC
TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
Class II conforming to NF C 20-030
Fire resistance 850 °C conforming to NF C 20-455
960 °C conforming to IEC 92
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.3 cm
Package 1 Width 16.4 cm
Package 1 Length 24.5 cm
Package 1 Weight 998 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information