This Application will be decommissioned as of January 7th 2025

XAPE504 |
Schneider-Electric
XAPE504 picture- web-product-data-sheet
XAPE504
drilled front plate - XAP-E - metal - 4 opening
Schneider Electric
Main
Range of product Harmony XAP
Product or component type Front plate with fixing screws
Device short name XAPE
Product destination For Ø 22 mm control and signalling units
Product front plate size 72 x 171 mm
Number of cut-out 4 cut-outs
Material Anodised aluminium
Device mounting Flush
IP degree of protection IP65 conforming to IEC 60529
IP657 conforming to NF C 20-010
Resistance to chemical agents Good resistant to acetone
Good resistant to alcohols
Good resistant to chloride and fluoride solvents
Good resistant to diluted mineral acids
Good resistant to oils and petrol
Good resistant to organic acids
Good resistant to salts
Complementary
Net weight 0.208 kg
Environment
Protective treatment TH
TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 9.3 cm
Package 1 Length 24 cm
Package 1 Weight 208 g