This Application will be decommissioned as of January 7th 2025

XAPE506 |
Schneider-Electric
XAPE506 picture- web-product-data-sheet
XAPE506
front plate with fixing screws - 72 x 237 mm - 6 cut-outs
Schneider Electric
Main
Range of product Harmony XAP
Product or component type Front plate with fixing screws
Device short name XAPE
Product destination For Ø 22 mm control and signalling units
Product front plate size 72 x 237 mm
Number of cut-out 6 cut-outs
Material Anodised aluminium
Device mounting Flush
IP degree of protection IP65 conforming to IEC 60529
IP657 conforming to NF C 20-010
Resistance to chemical agents Good resistant to acetone
Good resistant to alcohols
Good resistant to chloride and fluoride solvents
Good resistant to diluted mineral acids
Good resistant to oils and petrol
Good resistant to organic acids
Good resistant to salts
Complementary
Net weight 0.21 kg
Environment
Protective treatment TC
TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 0.21 kg