Schneider-Electric
 
XAPG2202 picture- web-product-data-sheet
XAPG2202
die-cast empty control station, XAPG, grey, Ø22, 80x130mm front plate, 2 cut-outs
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPG
Product destination For Ø 22 mm control and signalling units
Product front plate size 80 x 130 mm
Usable depth 49 mm
Number of cut-out 2 cut-outs
Colour of base of enclosure Grey (RAL 7032)
Colour of cover Grey (RAL 7032)
Material Zinc alloy
Product mounting Flush mounting
IP degree of protection IP65 conforming to IEC 60529
IP657 conforming to NF C 20-010
Complementary
Number of vertical rows 1
Cable entry 14 mm 1 hole with blanking plug for cable gland
14 mm 1 hole without blanking plug for cable gland
Net weight 0.61 kg
Compatibility code XAPG
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 9 cm
Package 1 Length 15.5 cm
Package 1 Weight 710 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months