Schneider-Electric
 
XAPG29400 picture- web-product-data-sheet
XAPG29400
Empty control station, Harmony XAP, zinc alloy, grey, undrilled, 22mm, 130x80x77mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPG
Product destination For Ø 22 mm control and signalling units
Product front plate size 80 x 130 mm
Usable depth 74.5 mm
Number of cut-out Undrilled
Colour of base of enclosure Grey (RAL 7032)
Colour of cover Grey (RAL 7032)
Control station type Metal
Material Die cast zinc
Sale per indivisible quantity 1
IP degree of protection IP65 conforming to IEC 60529
IP657 conforming to NF C 20-010
Resistance to chemical agents Special treatment can be obtained on request
Complementary
Number of vertical rows 0
Number of horizontal rows 0
Cut-out dimensions Ø 22 mm
Cable entry Cable gland
1 x cable gland
Thread type 3/4 NPT
CAD overall width 80 mm
CAD overall height 130 mm
CAD overall depth 77 mm
Net weight 0.830 kg
Compatibility code XAPG
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
IK degree of protection IK07 conforming to EN/IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 830.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov