Schneider-Electric
 
XAPG3506 picture- web-product-data-sheet
XAPG3506
die-cast empty control station, XAPG, grey, Ø22, 80x175mm front plate, 6 cut-outs
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPG
Product destination For Ø 22 mm control and signalling units
Product front plate size 80 x 175 mm
Usable depth 74.5 mm
Number of cut-out 6 cut-outs
Colour of base of enclosure Grey (RAL 7032)
Colour of cover Grey (RAL 7032)
Material Zinc alloy
Product mounting Flush mounting
IP degree of protection IP65 conforming to IEC 60529
Complementary
Number of vertical rows 2
Cable entry 18 mm 1 hole with blanking plug for cable gland
18 mm 1 hole without blanking plug for cable gland
Net weight 1.13 kg
Compatibility code XAPG
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 12 cm
Package 1 Length 19 cm
Package 1 Weight 1.275 kg
Contractual warranty
Warranty 18 months