This Application will be decommissioned as of January 7th 2025

XAPJ14 |
Schneider-Electric
 
XAPJ14 picture- web-product-data-sheet
XAPJ14
empty control station - XAP-J - metal - without opening
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPJ
Product front plate size 80 x 80 mm
Usable depth 74.5 mm
Number of cut-out Undrilled
Colour of base of enclosure Blue
Colour of cover Yellow
Material Zinc alloy
Cable entry 1 hole with blanking plug for cable gland, clamping capacity: 14 mm
1 hole without blanking plug for cable gland, clamping capacity: 14 mm
Product mounting Flush mounting
IP degree of protection IP65 conforming to IEC 60529
IP69 conforming to NF C 20-010
IP69K
Complementary
Net weight 0.61 kg
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9 cm
Package 1 Length 9.2 cm
Package 1 Weight 727 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months