This Application will be decommissioned as of January 7th 2025

XAPM3100 |
Schneider-Electric
 
XAPM3100 picture- web-product-data-sheet
XAPM3100
die-cast empty control station - XAPM - zinc alloy - undrilled
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPM
Product front plate size 80 x 175 mm
Usable depth 49 mm
Number of cut-out Undrilled
Colour of base of enclosure Blue
Colour of cover Blue
Material Zinc alloy
Cable entry 1 hole with blanking plug for cable gland, clamping capacity: 14 mm
1 hole without blanking plug for cable gland, clamping capacity: 14 mm
Device mounting Flush
IP degree of protection IP65 conforming to IEC 60529
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 12 cm
Package 1 Length 19 cm
Package 1 Weight 1.038 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information