Schneider-Electric
 
XAPM5508 picture- web-product-data-sheet
XAPM5508
Harmony XAP, XB2 SL, Empty control station, zinc alloy, blue, 8 cut-outs, Ø22, 85 x 310 x 77 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPM
Product destination For Ø 22 mm control and signalling units
Product front plate size 85 x 310 mm
Usable depth 74.5 mm
Number of cut-out 8 cut-outs
Colour of base of enclosure Blue
Colour of cover Blue
Material Aluminium alloy
Cable entry 1 hole without blanking plug for cable gland, clamping capacity: 24 mm
IP degree of protection IP65 conforming to IEC 60529
Complementary
Number of vertical rows 1
Net weight 0.81 kg
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 9 cm
Package 1 Length 31.5 cm
Package 1 Weight 940 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months