This Application will be decommissioned as of January 7th 2025

XAPM5508H29 |
Schneider-Electric
 
XAPM5508H29 picture- web-product-data-sheet
XAPM5508H29
empty control station - XAP-M - aluminium alloy - 8 openings
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Die-cast empty control station
Device short name XAPM
Product destination For Ø 22 mm control and signalling units
Product front plate size 85 x 310 mm
Usable depth 74.5 mm
Number of cut-out 8 cut-outs
Colour of base of enclosure Blue
Colour of cover Blue
Material Aluminium alloy
Cable entry 1 hole without blanking plug for ISO 429248 cable gland, clamping capacity: 32 mm
IP degree of protection IP65 conforming to IEC 60529
Complementary
Number of vertical rows 1
Net weight 0.81 kg
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months