This Application will be decommissioned as of January 7th 2025

XAPZ102 |
Schneider-Electric
 
XAPZ102 picture- web-product-data-sheet
XAPZ102
earthing plate with earth screw - for control station - XAP
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Accessory / separate part designation Earthing plate with earth screw
Accessory / separate part type Earthing plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility XAPA1101
Accessory / separate part destination Insulated glass-reinforced polyester enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 1.2 cm
Package 1 Length 9 cm
Package 1 Weight 0.05 kg
Contractual warranty
Warranty 18 months