Schneider-Electric
 
XAPZ120 picture- web-product-data-sheet
XAPZ120
earthing plate with earth screw - for control station - XAP
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Accessory / separate part designation Earthing plate with earth screw
Accessory / separate part type Earthing plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility XAPA1120
Accessory / separate part destination Insulated glass-reinforced polyester enclosure
Complementary
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 6.4 cm
Package 1 Length 9.0 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.612 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months