This Application will be decommissioned as of January 7th 2025

XAPZ204 |
Schneider-Electric
 
XAPZ204 picture- web-product-data-sheet
XAPZ204
earthing plate with earth screw - for control station - XAP
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Accessory / separate part designation Earthing plate with earth screw
Accessory / separate part type Earthing plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility XAPA2104
Accessory / separate part destination Insulated glass-reinforced polyester enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 6.5 cm
Package 1 Length 18 cm
Package 1 Weight 0.09 kg
Contractual warranty
Warranty 18 months