Schneider-Electric
 
XAPZ300 picture- web-product-data-sheet
XAPZ300
earthing plate with earth screw - for control station - XAPA3100 and A4100
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Accessory / separate part designation Earthing plate with earth screw
Accessory / separate part type Earthing plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility XAPA4100
XAPA3100
Accessory / separate part destination Insulated undrilled control station enclosure
Complementary
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 13.5 cm
Package 1 Length 19.7 cm
Package 1 Weight 288 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months