Schneider-Electric
 
XARSK8D18H picture- web-product-data-sheet
XARSK8D18H
Harmony eXLhoist, standard, XARS8D18H system with charger, shoulder belt, cable USB/RJ45 and config software
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Product or component type Control station
Device short name XARS
Control station type Wireless
Product specific application Material handling
Hoisting applications
Number of channels 50
Control station application Stop function: SIL 2 maximum (can reach PL d/category 3) conforming to EN/IEC 62061
Stop function: SIL 2 maximum (can reach PL d/category 3) conforming to EN/ISO 13849-1
Emergency stop function: SIL 3 maximum (can reach PL e/category 4) conforming to EN/IEC 62061
Emergency stop function: SIL 3 maximum (can reach PL e/category 4) conforming to EN/ISO 13849-1
Motion function: SIL 1 maximum (can reach PL c/category 1) conforming to EN/IEC 62061
Motion function: SIL 1 maximum (can reach PL c/category 1) conforming to EN/ISO 13849-1
Limiter protection function: SIL 1 maximum (can reach PL c/category 1) conforming to EN/IEC 62061
Limiter protection function: SIL 1 maximum (can reach PL c/category 1) conforming to EN/ISO 13849-1
Complementary
Kit composition Base station
Cable
Shoulder belt
Configuration software
Remote control
Operating distance 100 m in free air
Connector type Industrial socket
Cable entry Cable gland
Communication network type Wireless: bluetooth low energy
Transmission frequency 2.4 GHz
Environment
Radio agreement ARIB
RSS
FCC
ANATEL
SRRC
ICASA
Relative humidity 0…95 % at -20…45 °C storage
Electromagnetic compatibility Resistance to electrostatic discharge - test level: 4 kV class B (on contact) conforming to IEC 61000-4-2
Resistance to electrostatic discharge - test level: 8 kV class B (in air) conforming to IEC 61000-4-2
Resistance to radiated electromagnetic fields - test level: 10 V/m class B conforming to IEC 61000-4-3
Standards EN/IEC 60204-1 safety
EN/ISO 13849-1 safety
EN/IEC 62061 safety
EN/IEC 61508 safety
EN/ISO 13850 safety
EN/IEC 60204-32 hoisting applications
EN 13557 hoisting applications
EN 12077-2 hoisting applications
EN 15011 hoisting applications
EN 14439 hoisting applications
EN 14492 hoisting applications
ETSI EN 301 489-1 radio
ETSI EN 301 489-3 radio
ETSI EN 301 489-17 radio
ARIB STD-T81 radio
Product certifications CE
UL
CSA
C-Tick
JIS
KC
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 28.5 cm
Package 1 Length 30.5 cm
Package 1 Weight 3.089 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.131 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"