Schneider-Electric
 
XAWG184EX picture- Schneider-electric
XAWG184EX
control station - XAW-G - plastic - 1 NC + 1 NC - red - Emergency Stop
Schneider Electric
Characteristics
Main
Range of product Harmony XAW
Product or component type Complete control station
Device short name XAWG
Control station application Emergency stop function
Material Glass fibre reinforced
Reset Key release
Control station composition 1 mushroom head Ø 40 mm push-button, red 1 NC + 1 NC
Complementary
Colour of base of enclosure Black
Colour of cover Black
Cable entry 1 entry for ISO M20 cable gland
Width 80 mm
Depth 70 mm
Height 146 mm
Marking II2 D-Ex tb IIIC T85°C Db IP65
Mechanical durability 300000 cycles
Short-circuit protection 10 A cartridge fuse type gG
[Ie] rated operational current 3 A at 240 V, AC-15, A600
6 A at 120 V, AC-15, A600
0.1 A at 600 V, DC-13, Q600
0.27 A at 250 V, DC-13, Q600
0.55 A at 125 V, DC-13, Q600
1.2 A at 600 V, AC-15, A600
Environment
Ambient air temperature for operation -20…60 °C
IP degree of protection IP65
Standards EN 60079-0:2009
EN 60079-31:2009
EN 61000-6-2
IEC 60079-0:2007
IEC 60079-31:2008
Directives 94/9/EC - ATEX directive
Dust zone Zone 21 - 22
Product certifications INERIS 04ATEX0023
Contractual warranty
Warranty 18 months