This Application will be decommissioned as of January 7th 2025

XAWG188EX |
Schneider-Electric
 
XAWG188EX picture- web-product-data-sheet
XAWG188EX
Control station, Harmony XAW, metal with fiberglass, emergency stop function, key release, 1 red mushroom 40mm, 1NC + 1NC, ATEX
Schneider Electric
Characteristics
Main
Range of product Harmony XAW
Product or component type Complete control station
Device short name XAWG
Control station application Emergency stop function
Material Glass fibre reinforced
Reset Key release
Control station composition 1 mushroom head Ø 40 mm push-button, red, trigger action 1 NC + 1 NC
Complementary
Colour of base of enclosure Black
Colour of cover Black
Cable entry 1 entry for ISO M20 cable gland
Width 80 mm
Depth 70 mm
Height 146 mm
Net weight 0.670 kg
Marking Ex tb IIIC T85°C Db IP65
Mechanical durability 300000 cycles
Short-circuit protection 10 A cartridge fuse type gG
[Ie] rated operational current 3 A at 240 V, AC-15, A600
6 A at 120 V, AC-15, A600
0.1 A at 600 V, DC-13, Q600
0.27 A at 250 V, DC-13, Q600
0.55 A at 125 V, DC-13, Q600
1.2 A at 600 V, AC-15, A600
Environment
Ambient air temperature for operation -20…60 °C
Overvoltage category II conforming to IEC 60536
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60079-0:2009
EN 60079-31:2009
IEC 60947-5-4
IEC 61000-6-2
IEC 60947-1
IEC 60947-5-1
IEC 60079-0:2007
IEC 60079-31:2008
IEC 60947-5-5
ISO 13850
Directives 94/9/EC - ATEX directive
Dust zone Zone 21 - 22
Product certifications INERIS 04ATEX0023X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 993911c8-e2fe-47b8-b3ce-e88e475317f5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No