This Application will be decommissioned as of January 7th 2025

XB2BN411 |
Schneider-Electric
 
XB2BN411 picture- web-product-data-sheet
XB2BN411
Complete push button, Harmony XAP, Pushbutton XB2B, diameter Ø22 mm, 600 VAC, 10 A
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Complete push-button
Device short name XB2B
Mounting diameter 22 mm
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 4.2 cm
Package 1 Length 7.7 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 90
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.725 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1