Schneider-Electric
 
XB2SL64007 picture- web-product-data-sheet
XB2SL64007
Empty control station, Harmony XAP, metal, 22mm, 24 cut-outs, 260 x 260 x 115 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XAP
Product or component type Empty control station
Device short name XB2SL
Product destination For Ø 22 mm control and signalling units
Product front plate size 260 x 260 mm
Usable depth 115 mm
Number of cut-out 24 cut-outs
Material Sheet steel
Product mounting Flush mounting
IP degree of protection IP54 conforming to IEC 60529
IP547 conforming to NF C 20-010
Complementary
Number of vertical rows 6
Net weight 4.7 kg
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class I conforming to IEC 60536
Class I conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.500 cm
Package 1 Width 18.000 cm
Package 1 Length 33.500 cm
Package 1 Weight 5.048 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 33.192 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months