|
|
|
XB2SL65007
empty control station - XB2-S - metal - 30 openings in 6 columns
|
|
|
|
|
End of Commercialization JAN 29, 2021
|
|
|
|
|
Main
Range of product
|
Harmony XAP
|
Product or component type
|
Empty control station
|
Device short name
|
XB2SL
|
Product destination
|
For Ø 22 mm control and signalling units
|
Product front plate size
|
260 x 320 mm
|
Usable depth
|
115 mm
|
Number of cut-out
|
30 cut-outs
|
Material
|
Sheet steel
|
Product mounting
|
Flush mounting
|
IP degree of protection
|
IP54 conforming to IEC 60529
IP547 conforming to NF C 20-010
|
Complementary
Number of vertical rows
|
6
|
Net weight
|
5.5 kg
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Electrical shock protection class
|
Class I conforming to IEC 60536
Class I conforming to NF C 20-030
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|