Schneider-Electric
 
XB4BD912R10K picture- web-product-data-sheet
XB4BD912R10K
Complete potentiometer, Harmony XB4, metal, 22mm, 10K
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Potentiometer
Device short name XB4
Head type Standard
Device presentation Complete product
Complementary
Bezel material Chromium plated metal
Mounting diameter 22.5 mm
Product compatibility Ø 6 mm shaft
Sale per indivisible quantity 1
CAD overall width 30 mm
CAD overall height 47 mm
CAD overall depth 82 mm
Net weight 0.095 kg
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to IEC 60529
NEMA degree of protection NEMA 13
NEMA 4X
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
IK degree of protection IK06 conforming to IEC 50102
Standards UL 508
IEC 60947-1
CSA C22.2 No 14
Product certifications CSA
BV
UL listed
Shape of signaling unit head Round
Operator profile Knurled knob, with (white)
[Us] rated supply voltage <= 30 V AC
<= 42 V DC
Rated power in W 1 W at 70 °C
Precision of internal conversion resistor +-10%
Potentiometer characteristic Linear
Mechanical durability 50000 cycles
Ohmic value 10000 Ohm
Material Cermet
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Main group Potentiometer
Group of product Potentiometer knurled knob
Colour of marking White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 4.4 cm
Package 1 Length 8.2 cm
Package 1 Weight 105 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.518 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 44.772 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"