Schneider-Electric
 
XB4BJ21GEX picture- web-product-data-sheet
XB4BJ21GEX
Complete selector switch, Harmony XB4, Explosive atmosphere, long handle swith 2 positions stay put
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Complete selector switch
Device short name XB4
Bezel material Chromium plated metal
Fixing collar material Zamak
Mounting diameter 22 mm
Sale per indivisible quantity 1
Dust zone Zone 21 - 22
Gas zone Zone 1 - 2
Type of operator Stay put
Operator profile Black long handle
Contacts type and composition 1 NO
Complementary
Width 46.2 mm
Height 30 mm
Depth 85 mm
Net weight 0.101 kg
Device mounting Fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to IEC 60947-1
Fixing center >= 30 x 40 mm (support panel) - thickness: 1…6 mm
Embedding depth 58 mm
Marking II 2 GD
Ex db eb IIC Gb
Ex tb IIIC Db
Shape of signaling unit head Round
Operator position information 2 positions 90°
Contact operation Slow-break
Contacts usage Standard contacts
Positive opening Without
Mechanical durability 5000000 cycles
Connections - terminals Screw clamp terminals, 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 2.5 mm² without cable end conforming to IEC 60947-1
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
[Ith] conventional free air thermal current 10 A conforming to IEC 60947-5-1
[Ui] rated insulation voltage 415 V
[Ie] rated operational current 1.9 A at 380 V, AC, A600 conforming to IEC 60947-5-1
3 A at 240 V, AC, A600 conforming to IEC 60947-5-1
6 A at 120 V, AC, A600 conforming to IEC 60947-5-1
0.27 A at 250 V, DC, Q300 conforming to IEC 60947-5-1
0.55 A at 125 V, DC, Q300 conforming to IEC 60947-5-1
2.87 A at 24 V, DC, Q300 conforming to IEC 60947-5-1
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…75 °C
IP degree of protection IP66 conforming to IEC 60529
Standards IEC 60079-0:2009
EN/IEC 60079-1:2009
IEC 60079-7:2009
IEC 60079-31:2009
UL 60079-0
UL 60079-1
UL 60079-31
ANSI/ISA 12.12.01
CSA C22.2 No 213
Product certifications INERIS 04ATEX9004U
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 3.0 cm
Package 1 Length 4.6 cm
Package 1 Weight 123.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.39 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"