|
|
|
XB4BP583G5EX
Complete illuminated push button, Harmony XB4, metal, flush, yellow, Ø22 mm, spring return, booted, 110...220 V AC, 1 NO, ATEX
|
|
|
|
|
End of Commercialization JAN 19, 2021
|
|
|
|
|
Main
Range of product
|
Harmony XB4
|
Product or component type
|
Complete illuminated push-button
|
Device short name
|
XB4
|
Bezel material
|
Chromium plated metal
|
Fixing collar material
|
Zamak
|
Head type
|
Standard
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
1
|
Dust zone
|
Zone 21 - 22
|
Type of operator
|
Spring return
|
Operator profile
|
Yellow flush
|
Operator additional information
|
Booted (clear silicon)
|
Contacts type and composition
|
1 NO
|
Complementary
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Device mounting
|
Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1
|
Fixing center
|
>= 30 x 40 mm (support panel)
|
Fixing mode
|
Single screw: 0.8…1.2 N.m
|
Embedding depth
|
43 mm
|
Marking
|
Ex tb IIIC
|
Shape of signaling unit head
|
Round
|
Contact operation
|
Slow-break
|
Positive opening
|
Without
|
Operating travel
|
2.6 mm (NO changing electrical state)
4.3 mm (total travel)
|
Operating force
|
3.8 N NO changing electrical state
|
Mechanical durability
|
5000000 cycles
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
|
Tightening torque
|
0.8…1.2 N.m conforming to EN 60947-1
|
Shape of screw head
|
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
Contacts material
|
Silver alloy (Ag/Ni)
|
Short-circuit protection
|
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A conforming to EN/IEC 60947-5-1
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-1
|
[Ie] rated operational current
|
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
|
Electrical durability
|
1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
|
Electrical reliability
|
Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
|
Signalling type
|
Steady
|
Light source
|
Integral LED
|
[Us] rated supply voltage
|
110...120 V AC 50/60 Hz
|
Supply voltage limits
|
40…132 V AC
|
Service life
|
100000 h at rated voltage and 25 °C
|
Surge withstand
|
1 kV conforming to IEC 61000-4-5
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
I conforming to IEC 60536
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
IK degree of protection
|
IK05 conforming to IEC 50102
|
Standards
|
EN 60079-0:2009
EN 60079-31:2009
EN 61000-6-2
IEC 60079-0:2007
IEC 60079-31:2008
|
Directives
|
94/9/EC - ATEX directive
|
Product certifications
|
INERIS 04ATEX9004U
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Resistance to fast transients
|
2 kV conforming to IEC 61000-4-4
|
Resistance to electromagnetic fields
|
10 V/m conforming to IEC 61000-4-3
|
Resistance to electrostatic discharge
|
6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
|
Electromagnetic emission
|
Class B conforming to IEC 55011
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|