Schneider-Electric
 
XB4BVBM3GEX picture- web-product-data-sheet
XB4BVBM3GEX
Complete pilot light, Harmony XB4 - ATEX D, green, integral LED, 24...254V
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Complete pilot light
Device short name XB4
Bezel material Chromium plated metal
Fixing collar material Zamak
Mounting diameter 22 mm
Sale per indivisible quantity 1
Dust zone Zone 21 - 22
Gas zone Zone 1 - 2
Operator additional information With plain lens
Complementary
Width 46.2 mm
Height 30 mm
Depth 69 mm
Net weight 0.083 kg
Device mounting Fixing hole - diameter: 22.5 mm +/- 0.2 mm conforming to IEC 60947-1
Fixing center >= 30 x 40 mm (support panel) - thickness: 1…6 mm
Embedding depth 58 mm
Marking Ex tb IIIC Db
II 2 GD
Ex eb mb IIC Gb
Shape of signaling unit head Round
Cap/operator or lens colour Green
Connections - terminals Screw clamp terminals, 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 2.5 mm² without cable end conforming to IEC 60947-1
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
Signalling type Steady
Light source Integral LED
Light source colour Green
[Us] rated supply voltage 24...254 V AC/DC
Service life 100000 h
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…75 °C
Overvoltage category I conforming to IEC 60536
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60079-0:2009
IEC 60079-7:2009
EN/IEC 60079-18:2009
IEC 60079-31:2009
UL 60079-0
UL 60079-18
UL 60079-31
ANSI/ISA 12.12.01
CSA C22.2 No 213
Product certifications INERIS 04ATEX9003U
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 4.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 104.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"