Schneider-Electric
 
XB4BVCUST01 picture- web-product-data-sheet
XB4BVCUST01
WHITE PILOT LIGHT WITH INTEGRAL LED 400V
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Pilot light
Device short name XB4
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 4.4 cm
Package 1 Length 5.2 cm
Package 1 Weight 174.0 g
Offer Sustainability
EU RoHS Directive Under investigation