Schneider-Electric
 
XB4BVCUST02 picture- web-product-data-sheet
XB4BVCUST02
DIRECT SUPPLY PILOT LIGHT
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Pilot light
Device short name XB4
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 74.0 g
Offer Sustainability
EU RoHS Directive Under investigation