Schneider-Electric
 
XB4BVCUST03 picture- web-product-data-sheet
XB4BVCUST03
24 V LED PILOT LIGHT BODY
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Pilot light
Device short name XB4
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 79.0 g
Offer Sustainability
EU RoHS Directive Under investigation